Select Your Country

Go to global website

V19-G-0,5M-PUR-ABG-SUBD9 Adapter Cable

Adapter M12 x1 on D-sub, 8-pin

Key Benefits at a Glance

  • Immunity to vibration, with mechanical latching
  • Halogen-free
  • Shield attached to coupling nut
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V19-G-0,5M-PUR-ABG-SUBD9

Number of pins8 + shield
Connection 1socket
Construction type 1straight
Threading 1M12
Connection 2Male connector
Construction type 2straight
Threading 2Sub-D
Operating voltageUBmax. 36 V DC
Test voltage> 1500 V eff AC
Operating currentIBmax. 1.5 A
Volume resistance< 5 mΩ
Ambient temperature-25 ... 85 °C (-13 ... 185 °F)
Pin diameter1 mm
Degree of protectionIP20
Material
ContactsCuZn
Contact surfaceAu
BodyTPU
CablePUR
Slotted nutDiecast zinc
Cablefine-strand, flexible
Colorblack
Cores8 x 0.25 mm2
LengthL0.5 m
Mass50 g