Select Your Country

Go to global website

Wetterschutzhaube PIR 20 Weather Protection Cap

Weather protection cap for PIR20

Key Benefits at a Glance

  • Protection from adverse effects of weather such as rain, snow, etc.
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • IT

Technical data of Wetterschutzhaube PIR 20

Degree of protectionIP54 (when mounted)
Materialblack ABS
Dimensions133 mm x 95 mm x 60 mm
Height95 mm
Width133 mm
Depth60 mm
MountingMounting accessories included
SeriesPIR20

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.