Select Your Country

Go to global website

Flush Mounting PIR20 Mounting Frame

Mounting frame for flush mounting of PIR20

Key Benefits at a Glance

  • Simple mounting
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • IT

Technical data of Flush Mounting PIR20

Setting angle0 °
Materialblack ABS
Massapprox. 11 g
Dimensions110 mm x 40 mm x 37 mm
Height40 mm
Width110 mm
Depth37 mm
MountingMounting accessories included
SeriesPIR20