Select Your Country

Go to global website

NO LONGER FOR SALE

OMH-ML9-01 Mounting aid

Mounting aid for ML9 series, Threaded bolt M3

Key Benefits at a Glance

  • Mounting bracket
  • Simple and fast mounting
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OMH-ML9-01

Materialbrass, nickel-plated
Massapprox. 1 g
Dimensions
Height8.9 mm
Width7 mm
Length11.5 mm
SeriesML9