Select Your Country

Go to global website

NO LONGER FOR SALE

VB34-2500-B7 Barcode scanner

Barcode scanner with DeviceNet interface

Key Benefits at a Glance

  • Optimized for the requirements of the automobile industry
  • Dynamic focusing system
  • Fast Lonworks interface for master/slave configurations
  • Display and keypad for parameter settings
Product Compliance: Europe – CE
Warning symbol
Product Compliance: EU - protection class II
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of VB34-2500-B7

Light sourcelaser diode
Light typemodulated visible red light
Laser nominal ratings
NoteLASER LIGHT , DO NOT STARE INTO BEAM
Laser class2
Wave length650 nm
Beam divergence< 1.5 mrad
Pulse length0.097 ms
Repetition rate500 Hz
max. pulse energy0.39 µJ
Scan rate600 ... 1200 s-1 , programmable
Read distance500 ... 2500 mm
Resolutionmax: 0.2 mm ( 8 mils )
Operation indicatorLED green: Power on , LED yellow: Trigger phase active (PHASE ON)
Data flow indicatorLED green flashing: Data transfer carried out (TX-DATA)
Control elementsKeypad (3 membrane keys) for parameter settings on the LCD display
Parameterization indicatorLC display
Operating voltageUB15 ... 30 V DC
Power consumptionP0max. 20 W
Interface typeserial , RS-232 and RS-485 up to 115.2 kBit/s , DeviceNet
Input type3 digital inputs and external trigger
Switching voltagemax. 30 V DC
Switching currentmax. 50 mA
Voltage dropUd0.3 V at load current ≤ 10 mA
Directive conformityEMC Directive 2004/108/EC
Standard conformity
Noise immunityEN 61000-6-2:2005
Emitted interferenceEN 55022
Electrical safetyEN 60950-1:2006
Laser classIEC 60825-1:2007 Complies with 21 CFR 1040.10 and 1040.11 except for deviations pursuant to Laser Notice No. 50, dated June 24, 2007
Ambient temperature0 ... 40 °C (32 ... 104 °F)
Storage temperature-20 ... 70 °C (-4 ... 158 °F)
Relative humidity90 % , non-condensing
Shock resistanceIEC 68-2-27 Test EA 30G; 11 ms; 3 impacts on each axis
Vibration resistanceIEC 68-2-6 Test FC 1.5 mm ; 10 ... 55 Hz ; 2 hours on each axis
Degree of protectionIP64
ConnectionInterface (primary, secondary) : 26-pin Sub-D connector , Lonworks: 9-pin Sub-D socket DeviceNet : 5-pin connector
Material
HousingAluminum
Mass1500 g
Dimensions
Height99 mm
Width113 mm
Depth110 mm