Select Your Country

Go to global website

CA-HW32-F-D37-AIO-DIO-** H-System Custom Cable

Key Benefits at a Glance

  • Custom cable for Honeywell Experion Series C I/O to Pepperl+Fuchs H-System
  • Connects 16-channel terminal plug on Series C IOTA to 16-channel single 37-pin D-sub connector on HiC
  • Preconfigured lengths
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of CA-HW32-F-D37-AIO-DIO-**

Rated voltageUr300 V AC/DC
Ambient temperature-20 ... 105 °C (-4 ... 221 °F)
Connection37 pins/32 pins
Material
Connectorplastic/plastic
Cable22 AWG
Directive conformityUL VM-1 flame test
CSA FT4 flame test
RoHS compliant