Select Your Country

Go to global website

NDS5-30GM-1M-V1 Secondary WIS Transmitter

Inductive transmitter system

Key Benefits at a Glance

  • Transfer range up to 5 mm
  • Short version
  • Connection via V1 (M12 x 1) plug connection
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of NDS5-30GM-1M-V1

Installationnon-flush
Transfer distance0 ... 5 mm
Output type2-wire
MTTFd37485 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature0 ... 50 °C (32 ... 122 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Housing materialbrass, nickel-plated
Sensing facePBT
Degree of protectionIP67
Installationscrew mounting
Free zoneA≥ 3 mm
Spacing to metal wallsB≥ ∅ 50 mm
Security zoneW x H≥ 60 mm x 15 mm
Dimensions
Length43 mm
Diameter30 mm
NoteMaximum cable length between WIS module and WIS transmitter must not exceed 5 m.

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.