Select Your Country

Go to global website

FB8210* Com Unit

Com unit for FOUNDATION Fieldbus modular I/O

Key Benefits at a Glance

  • Interface between the I/O modules and the PCS/PLC
  • Com unit for 20 analog or 40 digital channels
  • Communication via FOUNDATION Fieldbus H1
  • HART communication via service bus
  • Configured via the process control system
  • Non-volatile memory for configuration and parameter settings
  • Quick communication set-up
  • Permanently self-monitoring
  • Outputs drive to safe state in case of failures
  • Supports multichannel I/O modules
  • Installation in suitable enclosures in Zone 1 or Zone 21
  • Module can be exchanged under voltage (hot swap)
  • Installation in suitable enclosures in Zone 1

Show more

Product Compliance: Europe – CE
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of FB8210*

Connectionbackplane bus
Rated voltageUr5 V DC , only in connection with the power supplies FB92**
Power consumption2 W
Auxiliary energy24 V DC
Trunk load 20 mA
Fieldbus typeFOUNDATION Fieldbus H1
FOUNDATION Fieldbus
Connectionwired to Ex e terminals via backplane
Baud rate31.25 kBit/s , MBP
ProtocolH1 to IEC 1158-2
Station connectiondirectly at the trunk or via spur protector
Number of stations per bus line
Number of channels per stationmax. 20 analog, max. 40 digital
Supported I/O modules5 slots, to be filled with (combinations possible):
1*08 digital input, 8-channel, NAMUR
3*05 analog input, 4-channel, 20 mA (HART via service bus)
4*05 analog output, 4-channel, 20 mA (HART via service bus)
5204 Pt100 RTD input, 4-channel
5205 thermocouple input, 4-channel
6305 relay output, 4-channel, 230 V
6306 relay output, 8-channel, 24 V
6*08 digital output, 8-channel, Ex i
6210-6215 digital output, 4-channel, Ex i power
* = variable (2=IS, 3=Ex e)
Bus lengthmax. 1900 m
(must not be exceeded by the sum of all trunk and spur lines)
Spur lengthmax. 120 m
(depending on the number of field devices. Modular I/O station = 1 field device)
Addressingvia PCS (software)
Connectionbackplane bus
LED indicationLED green (power supply): On = operating, fast flash = cold start
LED red (collective alarm): On = internal fault, flashing = no fieldbus
LED yellow (operating mode): flashing = active
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1
Electromagnetic compatibilityNE 21
Degree of protectionIEC 60529
Fieldbus standardIEC 61158-2
Environmental testEN 60068-2-14
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Damaging gasEN 60068-2-42
Relative humidityEN 60068-2-56
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Relative humidity95 % non-condensing
Shock resistanceshock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18
Vibration resistancefrequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles
frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance
Damaging gasdesigned for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3
Degree of protectionIP20 (module) , a separate housing is required acc. to the system description
Connectionvia backplane
Massapprox. 750 g
Dimensions
Height107 mm
Width57 mm
Depth132 mm
EU-type examination certificatePTB 97 ATEX 1074 U
MarkingEx-Hexagon II 2 G Ex d IIC Gb
Directive conformity
Directive 2014/34/EUEN 60079-0:2009
EN 60079-1:2007
EN 60079-11:2007
EN 60079-26:2007
EN 61241-11:2006
ATEX approvalPTB 97 ATEX 1075

EAC approvalRussia: RU C-IT.MIII06.B.00129
Marine approval
Lloyd Register15/20021
DNV GL MarineTAA0000034
American Bureau of ShippingT1450280/UN
Bureau Veritas Marine22449/B0 BV
System informationThe module has to be mounted in appropriate backplanes (FB92**) in Zone 1, 2, or outside hazardous areas. Observe the corresponding EC-type examination certificate.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.