Select Your Country

Go to global website

VAZ-T1-FK-1M-PUR-V3-WR ASi Passive Splitter

Passive splitter, AS-Interface to M8 round connector

Key Benefits at a Glance

  • Compact design
  • Fixing component with captive screw
  • Simple and fast mounting
  • Gold plated contacts
  • Housing made of fiberglass reinforced plastic
  • Reverse polarity protected and yellow marking for AS-Interface flat cable
  • Halogen-free

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VAZ-T1-FK-1M-PUR-V3-WR

Construction typeSocket, right-angled
AS-Interface flat cable, terminal compartments
Rated operating voltageUe≤ 35 V PELV ( AS-Interface )
Rated operating currentIe≤ 3 A
Standard conformity
Degree of protectionEN 60529:2000
Ambient temperature-25 ... 75 °C (-13 ... 167 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Pollution degree3
Contact elementsspring-loaded contact socket
Degree of protectionIP67 / IP68 / IP69k
ConnectionAS-Interface flat cable: cable piercing method
Connector: M8 x 1 (V3)
Material
ContactsCuSn
Contact surfaceAu
HousingPA 66-GF25 Ultramid
Bodyblack PUR
CablePUR
Cablefine-strand, flexible
Sheath diameter∅ 4 mm
Bending radius> 10 x cable diameter, movable installation
> 5 x cable diameter, fixed installation
Colorblack
Cores2 x 0.25 mm2
LengthL1 m
Tightening torque, fastening screws1.65 Nm