Select Your Country

Go to global website

HiALC-HiCTB-SET-108 Label Carrier

Label carrier for HiC termination boards

Key Benefits at a Glance

  • For HiC Termination Boards
  • 1 piece for 8-position Termination Board
  • 2 pieces for 16-position Termination Board
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of HiALC-HiCTB-SET-108

Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Massapprox. 50 g
Dimensions39.5 x 45 x 108 mm (1.55 x 1.77 x 4.25 inch)
Height39.5 mm
Width45 mm
Length108 mm
Noterecommended size of labeling strip: 94 x 28 mm (3.7 x 1.1 inch)