Select Your Country

Go to global website

GLD3-RT/115b/123/147 Photoelectric Slot Sensor

GLD3 series

Key Benefits at a Glance

  • Push-button programmable
  • Adjustable sensitivity
  • Detection of paper and foil labels, including translucent varieties
  • Remote teach capability
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT

Technical data of GLD3-RT/115b/123/147

Light sourceLED
Light typemodulated visible red light
Slot width3 mm
Slot depth54 mm
Function indicator2 LEDs
Operating voltageUB10 ... 30 V DC
Ripple10 %
No-load supply currentI0≤ 45 mA
Switching typelight/dark on
Signal output1 NPN and 1 PNP
Short circuit and overload protected
Reverse polarity protected
Switching currentmax. 150 mA
Voltage dropUd≤ 1.5 V
Switching frequencyf5 kHz
Response time≤ 100 µs
Product standardEN 60947-5-2
UL approvalcULus
CCC approvalCCC approval / marking not required for products rated ≤36 V
ApprovalsCE
USAcULus
CanadacULus
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Degree of protectionIP66
Connectionfixed cable 150 mm with M12 x 1 male connector, 4 pin
Material
HousingThermoplastic PPS
Optical facezylex
CablePVC
Mass62.37 g
Dimensions
Height27.21 mm
Width25 mm
Length92.47 mm
Cable length0.15 m