Select Your Country

Go to global website

PTA-12-50 Probe Tip Adapter

Probe tip adapter

Key Benefits at a Glance

  • For space-critical applications
  • For use with 12 mm diameter sensors
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of PTA-12-50

MaterialStainless steel
NoteProbe Travel
For activation: 0.13 - 0.38 mm
Maximum: 1.93 mm
NoteUse a 12mm sensor with a standard "shielded" sensing range (Sn=2mm) for best results.