Select Your Country

Go to global website

HiALC-HiCTF-SET-114 Label Carrier

Label carrier for HiC termination boards

Key Benefits at a Glance

  • For HiC Termination Boards
  • 1 piece for 8-position Termination Board
  • 2 pieces for 16-position Termination Board
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of HiALC-HiCTF-SET-114

Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Massapprox. 50 g
Dimensions43.5 x 45 x 114 mm (1.71 x 1.77 x 4.48 inch)
Height43.5 mm
Width45 mm
Length114 mm
Noterecommended size of labeling strip: 108 x 28 mm (4.25 x 1.1 inch)