Select Your Country

Go to global website

LSR 04-1,6-0,85-WC12M6 Glass Fiber Optic

Glass fiber optic - diffuse with silicon covering

Key Benefits at a Glance

  • Chemical-resistant
  • Thread M6
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of LSR 04-1,6-0,85-WC12M6

Fiber optic lengthl850 mm
Fiber optic diameterd7.5 mm
Adapter form04
End pieceThread / cylindrical right angle
Bending radiusmin. 25 mm
Fiber bundle diameter1.6 mm
optical face: 2 mm2
Fiber configurationFvoptical seperated
Opening angleapprox. 68 °
ApprovalsCE
Ambient temperature-20 ... 85 °C (-4 ... 185 °F) [Adapter]
-40 ... 180 °C (-40 ... 356 °F) [End head and Covering]
Storage temperature-20 ... 85 °C (-4 ... 185 °F)
Degree of protectionIP65
Material
Optical faceglass
Sheathingsilicone
CoreGlass fiber
End pieceStainless steel 1.4305 / AISI 303
AdapterABS
Tightening torque, fastening screwsmax: 1 Nm
Extraction forceat probe at 20°C: 60 N
Device seriesMLV41-LL IR
MLV41-LL RT