Select Your Country

Go to global website

KF-CTT-5GN Terminal Block

Terminal block for KF modules, 3-pin spring terminal, with test sockets, green

Key Benefits at a Glance

  • 3-pin spring terminal with push-in connection technology
  • For KF modules of K-System
  • Integrated test sockets for connection of HART communicators
  • Packaging unit: 5 pieces green
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of KF-CTT-5GN

Number of pins3
Core cross sectionmax. 2.5 mm2
Material
Colorgreen
Massapprox. 5 g
Dimensions15.1 x 15 x 25.1 mm (0.6 x 0.6 x 1 inch)
Construction typespring terminal with integrated test sockets , removable
Structuresingle-row
Packing unit5 item(s)