Select Your Country

Go to global website

VBA-1E2A-BUZZER/LT-RD ASi Buzzer Element

AS-Interface buzzer element with acknowledgment

Key Benefits at a Glance

  • Good all-round visibility
  • Shrill, continuous tone, with 80 dB
  • Long service liefe due to long-lasting LEDs
  • Simple connection via screw terminal
  • splash and dust resistant
  • Degree of protection: IP 65
  • Acknowledge/silence the audible signal by lightly pressing the frontal area

Show more

AS-Interface® interface
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VBA-1E2A-BUZZER/LT-RD

Node typeA/B node
AS-Interface specificationV3.0
Required master specification≥ V2.1
UL File NumberE223176
Colorred
Frequency2.8 kHz Continuous signal
Loudness80 dB
LED redactive
Rated operating voltageUe30 V DC
Rated operating currentIe≤ 80 mA
Inrush current< 500 mA
Number/Type2 internal outputs
1 buzzer, 1 LED red
Supplyfrom AS-Interface
Voltage25 V ... 31.6 V DC
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013
Degree of protectionEN 60529:2000
Fieldbus standardEN 62026-2:2013
AS-InterfaceEN 62026-2:2013
ProfileS-B.A.E
IO codeB
ID codeA
ID2 codeE
Data bits (function via AS-Interface) input output
D0 - OUT1
D1 - OUT2
D2 IN1 -
D3 IN2 -
Parameter bits (programmable via AS-i)
P0Transparency on
P1buzzer on
P2for future expansion
P3Acknowledgment signal for buzzer switch-off
Ambient temperature-20 ... 50 °C (-4 ... 122 °F)
Degree of protectionIP65
Connectionplug-in screw terminals
Wire cross section: ≤1.5 mm2 fine-strand
MaterialPC/ABS
Mass40 g
Life span50000 h (Acoustic: min. 5000 h)