Select Your Country

Go to global website

VAZ-BUZZER/LT-RD Buzzer Element

buzzer element with acknowledgment

Key Benefits at a Glance

  • Good all-round visibility
  • Shrill, continuous tone, with 80 dB
  • Long service liefe due to long-lasting LEDs
  • Simple connection via screw terminal
  • splash and dust resistant
  • Degree of protection: IP 65
  • Acknowledge/silence the audible signal by lightly pressing the frontal area

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VAZ-BUZZER/LT-RD

UL File NumberE223176
Colorred
Frequency2.8 kHz Continuous signal
Loudness80 dB
LED redactive
Rated operating voltageUe24 V DC
Rated operating currentIe≤ 80 mA
Inrush current< 500 mA
Directive conformity
EMC Directive 2004/108/ECEN 60947-5-1:2005
EN 60947-1:2007
Standard conformity
Degree of protectionEN 60529:2000
Ambient temperature-20 ... 50 °C (-4 ... 122 °F)
Degree of protectionIP65
Connectionplug-in screw terminals
Wire cross section: ≤1.5 mm2 fine-strand
MaterialPC/ABS
Mass40 g
Life span50000 h (Acoustic: min. 5000 h)