Select Your Country

Go to global website

V35-G-2M-PUR-V31-WM Connecting Cable

Connecting cable, M9 to M8, PUR cable, 3-pin

Key Benefits at a Glance

  • Metal housing
  • EMC shielded
  • Screw lock
  • Gold-plated and machined contacts
  • Halogen-free

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V35-G-2M-PUR-V31-WM

Number of pins3
Connection 1socket
Construction type 1straight
Threading 1M9
Connection 2plug
Construction type 2angled
Threading 2M8
Operating voltageUBmax. 30 V DC
Test voltage> 1500 V eff AC
Operating currentIBmax. 3 A
Volume resistance< 5 mΩ
Ambient temperature-25 ... 85 °C (-13 ... 185 °F)
Contact elementsspring-loaded contact socket
Pin diameter1 mm
Degree of protectionIP67
Material
ContactsCuSn / Au
Contact surfaceAu
BodyPA 66, black
TPU, green
CablePUR
Slotted nutCuZn, nickel-plated
Sleeve connectorDiecast zinc
Core insulationPP
Cablefine-strand, flexible
Sheath diameter∅4.8 mm
Bending radius> 10 x cable diameter, movable installation
Colorgrey
Cores3 x 0.34 mm2
Conductor construction19 x 0.15 mm ∅
LengthL2 m
Mass69.49 g