Select Your Country

Go to global website

NDS20-FP-V1 Secondary WIS Transmitter

Inductive transmitter system

Key Benefits at a Glance

  • Connection via V1 (M12 x 1) plug connection
  • Compact design
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NDS20-FP-V1

Installationnon-flush
Transfer distance0 ... 20 mm
Directive conformity
EMC Directive 89/336/EECEN 61000-6-2:2001, EN 61000-6-4:2001, EN 50295:1999
Standard conformity
StandardsEN IEC 60947-5-2
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature0 ... 50 °C (32 ... 122 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Core cross section≥ 0.5 mm2
Housing materialPBT
Sensing facePBT
Housing basePBT
Degree of protectionIP67
Installationscrew mounting
Spacing to metal wallsB≥ 150 mm
Security zoneW x H≥ 150 mm x 25 mm
Dimensions
Height80 mm
Width80 mm
Length40 mm
NoteMaximum cable length between WIS module and WIS transmitter must not exceed 5 m.

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.