Select Your Country

Go to global website

V95-W Cable Socket

Cable socket, field-attachable

Key Benefits at a Glance

  • Gold plated contacts
Product Compliance: USA - cURus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V95-W

Number of pins5
Connection 1socket
Construction type 1angled
Threading 17/8 inch
UL File NumberE363587
Operating voltageUBmax. 250 V
Operating currentIBmax. 9 A
Volume resistance< 5 mΩ
Standard conformity
Degree of protectionEN 60529:2000
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Degree of protectionIP67
Connection1 x 7/8"-16 UN socket, straight
screw terminals for max. 1.5 mm2
Material
ContactsCuZn, nickel-plated
Contact surfaceAu
BodyPBT
Slotted nutaluminum, black anodized
Cable
Sheath diameter6 ... 8 mm
Mass50 g