Select Your Country

Go to global website

NO LONGER FOR SALE

NVO5-111 Warning Device for Containers and Tanks

Key Benefits at a Glance

  • 230 V AC supply voltage
  • Two independent, potential-free change-over contacts
  • Visual and acoustic alarm
  • Connection to central monitoring system
  • Easy installation on DIN rail

Show more

Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of NVO5-111

Connectionterminals 5, 6, 7
Rated voltageUr230 V AC ± 10 %, 50/60 Hz
Fusingmax. 10 A
Power consumption6 VA
Display elementsLED SUPPLY (power supply), one yellow LED
LED SYSTEM OK (indication operating status), one green LED
LED ALARM (alarm active), one yellow LED
LED SENSOR FAILURE (sensor fault), one red LED
Control elementsbutton ALARM RESET: reset of the alarm relays and of the acoustic alarm
Surge protectionovervoltage category III
Connectioninput 1: sensors KVF/NVF terminals 13+, 15-
input 2: ON/OFF switch terminals 22+, 24-
Connectionoutput 1: terminals 1, 2, 3; output 2: terminals 10, 11, 12
Outputrelay , volt-free change-over contact
Contact loading250 V AC/4 A/100 VA
Output/power supplyreinforced insulation acc. to EN 50178, rated insulation voltage 300 Veff
Output/Outputreinforced insulation acc. to EN 50178, rated insulation voltage 300 Veff
Electromagnetic compatibility
Directive 2004/108/ECEN 61000-6-2, EN 61000-6-3
Low voltage
Directive 2006/95/ECEN 50178:1997
Galvanic isolationEN 50178
Degree of protectionIEC 60529
Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
Degree of protectionIP20
Massapprox. 325 g
Dimensions70 x 86 x 58 mm (2.8 x 3.4 x 2.3 inch)
Height86 mm
Width70 mm
Length58 mm
MountingDIN rail, system M36
EU-type examination certificateBVS 09 ATEX E 137
MarkingEx-Hexagon II (1)G [Ex ia] IIB
VoltageUoinput 1: 21 V ; input 2: 12.7 V
CurrentIoinput 1: 256 mA ; input 2: 51 mA
PowerPoinput 1: 1.16 W ; input 2: 0.32 W
Internal resistanceRiinput 1: 162.7 Ω ; input 2: 669 Ω
External capacitanceCoinput 1: 0.5 µF ; input 2: 1.8 µF
External inductanceLoinput 1: 0.5 mH ; input 2: 5 mH
Supply
Maximum safe voltageUm253 V AC DC (Attention! Um is no rated voltage.)
Output
Maximum safe voltageUm253 V AC (Attention! Um is no rated voltage.)
Directive conformity
Directive 94/9/ECEN 60079-0:2006, EN 60079-11:2007, EN 600079-14:2003
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.