Select Your Country

Go to global website

KLR-C02-1,25-2,0-K147 Plastic Fiber Optic

Plastic fiber optic - diffuse

Key Benefits at a Glance

  • Level indication
  • Chemical-resistant
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of KLR-C02-1,25-2,0-K147

Fiber optic lengthl2000 mm , adjustable
Fiber optic diameterd1.25 mm
Adapter form00
End pieceCylindrical
Bending radiusmin. 40 mm
Fiber configurationFvsee dimensions
Opening angle67 °
Accessories providedCutter for plastic fiber optics
Ambient temperature-55 ... 70 °C (-67 ... 158 °F)
Degree of protectionIP67
Material
Optical faceplastic
SheathingPTFE
Coreplastic
End piecePTFE
Device seriesSU18 ; SU18/35 ; SU19