Select Your Country

Go to global website

MH-BT-F05-M6 Mounting Kit

Adjustable assembly set for size F05 manual operated valves according to ISO5211-DIN3337

Key Benefits at a Glance

  • Simple mounting
  • Conforming to standards
  • Adjustable in height
  • Adjustable shaft extension
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of MH-BT-F05-M6

Suitable sensors and Dual sensors, -F25 series with actuator BT32...
Dual sensors, -F31 series with actuator BT65A
Dual sensors, -F31K series with actuator BT65A
MaterialMounting bracket and nut: stainless steel 1.4301
Tappet and shaft: Stainless steel 1.4305 / AISI 303 (V2A)
Sensor plate: Vestamid (PA 12), conductive
Dimensions
A24.36 mm
B15 mm
C60 mm
D54 mm
Ø D450 mm
Ø D56.5 mm
H60 mm / 70 mm / 80 mm / 90 mm / 100 mm , adjustable
L50 mm
M6 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.