Select Your Country

Go to global website

NO LONGER FOR SALE

NVO5-VD Connection box

Key Benefits at a Glance

  • Connection box for 3 cables
  • Usable for Zone 0
  • Waterproof, degree of protection IP67
  • Mineral oil-resistant material
Product Compliance: Europe – CE
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of NVO5-VD

Degree of protectionIEC 60529
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Degree of protectionIP67
Connectionfor cable diameter 4.5 ... 10 mm, cable gland M16
5 built-in terminal blocks: 2 x 2 sensors and 1 x shield
additionally delivered with (not fixed)::
- 1 x stopping plug M16
- 1 x heat-shrinkable tube for insulation of shield
MaterialAluminum , corrosion-resistant
Massapprox. 300 g
Dimensions100 x 88 x 48 mm (3.9 x 3.5 x 1.9 inch) , cable glands included
Height88 mm
Width100 mm
Length48 mm
EU-type examination certificateDEMKO 07 ATEX 142588
MarkingEx-Hexagon II 1G Ex ia IIB T3
Directive conformity
Directive 94/9/ECEN 50014, EN 50020, EN 50284
Supplementary informationStatement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.