Select Your Country

Go to global website

V1/V3-LABEL Labeling Plate

Label plate

Key Benefits at a Glance

  • Halogen-free
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V1/V3-LABEL

Length23 mm
Width4 mm
Colorwhite
Ambient temperature-40 ... 140 °C (-40 ... 284 °F)
MaterialPC
FlammabilityV0 according UL94
Packing unit34 item(s)