Select Your Country

Go to global website

VBA-4E4A-CB1-ZEJ/E2J-FL ASi PCB Module

AS-Interface printed circuit-board module for integrating custom electronics

Key Benefits at a Glance

  • Integrated communication monitoring function
  • Inputs and outputs short-circuit and overload proof
  • Supply of the inputs and the outputs from AS-Interface
  • Function display for bus, inputs and outputs
  • Connection via lead

Show more

AS-Interface® interface
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VBA-4E4A-CB1-ZEJ/E2J-FL

Node typeA/B node
AS-Interface specificationV3.0
Required gateway specification≥ V3.0
UL File NumberE223772
LED FAULTerror display; LED red
red: communication error or address is 0
red flashing: overload of outputs
LED PWRAS-Interface voltage; LED green
LED INswitching state (input); 4 LED yellow
LED OUTSwitching state (output); 4 LED yellow
Rated operating voltageUe26.5 ... 31.6 V from AS-Interface
Rated operating currentIe≤ 30 mA (without sensors) / max. 180 mA
Protection classIII
Surge protectionUe: Over voltage category III, safe isolated power supplies (PELV)
Number/Type4 inputs for 2- or 3-wire sensors (PNP), DC
Supplyfrom AS-Interface
Voltage21 ... 31 V
Input current5 mA (typically)
Switching pointaccording to EN 61131-2 Typ 1
0 (unattenuated)≤ 0.5 mA
1 (attenuated)≥ 2 mA
Signal delay< 2 ms (input/AS-Interface)
Number/Type4 electronic outputs, PNP
Supplyfrom AS-Interface
Voltage21 ... 31 V
Current≤ 100 mA per output, ≤ 140 mA total
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
EN 61000-6-4:2007
EN 62026-2:2015
Degree of protectionEN 60529:2000
Fieldbus standardEN 50295:1999, IEC 62026-2:2015
InputEN 61131-2:2015
Emitted interferenceEN 61000-6-4:2007
AS-InterfaceEN 62026-2:2013
Noise immunityEN 61326-1:2013
ProfileS-7.A.7
IO code7
ID codeA
ID1 code7
ID2 code7
Data bits (function via AS-Interface)InputOutput
D0 IN1 OUT1
D1 IN2 OUT2
D2 IN3 OUT3
D3 IN4 OUT4
Parameter bits (programmable via AS-i)function
P0Communication monitoring
P0 = 0 monitoring = off, the outputs maintain the status if communication fails
P0 = 1 monitoring = on, i.e. if communication fails, the outputs are deenergised (default settings)
P1Input filter
P1 = 0 input filter on, pulse suppression ≤ 2 ms
P1 = 1 input filter off (default settings)
P2Synchronous mode
P2 = 0 synchronous mode on
P2 = 1 synchronous mode off (default settings)
P3not used
Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity85 % , non-condensing
Climatic conditionsFor indoor use only
Altitude≤ 2000 m above MSL
Pollution degree2
Connection190 mm, PVC - flexible lead
Mass90 g
Dimensions
Height15 mm
Width51 mm
Length76 mm