Select Your Country

Go to global website

UB2000-30GM-H3-Y48481 Ultrasonic Sensor

Single head system

Key Benefits at a Glance

  • Separate evaluation
  • Direct detection mode
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of UB2000-30GM-H3-Y48481

Sensing range200 ... 2000 mm
Dead band0 ... 200 mm
Standard target plate100 mm x 100 mm
Transducer frequencyapprox. 175 kHz
Operating voltageUB10 ... 30 V DC , ripple 10 %SS
No-load supply currentI0≤ 30 mA
Input type1 pulse input for transmitter pulse, activation through open collector npn
< 1 V: emitter active, > 4 V: emitter inactive
Pulse length20 ... 200 µs
Pause length≥ 50 x pulse length
Output type1 pulse output for echo propagation time, high-active, short-circuit proof
Signal level1-level: ≥ UB - 3 V ; ≤ 10 mA
level 0: ≤ 1 V; ≤ 0,1 mA
Temperature influencethe echo propagation time: 0.17 % / K
Standard conformity
StandardsEN IEC 60947-5-2:2020
IEC 60947-5-2:2019
UL approvalcULus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Degree of protectionIP65
Connection2 m PVC cable 0.75 mm2
Material
Housingnickel plated brass; plastic components: PBT
Transducerepoxy resin/hollow glass sphere mixture; polyurethane foam
Mass300 g
Dimensions
Length93 mm
Diameter30 mm