Select Your Country

Go to global website

NBB1-3M22-E0-0,3M-V3 Inductive Sensor

Key Benefits at a Glance

  • 1 mm flush
  • Miniature design
  • Cable with M8 plug
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NBB1-3M22-E0-0,3M-V3

Switching functionNormally open (NO)
Output typeNPN
Rated operating distancesn1 mm
Installationflush
Output polarityDC
Assured operating distancesa0 ... 0.81 mm
Reduction factor rAl 0.4
Reduction factor rCu 0.29
Reduction factor r304 0.76
Reduction factor rBrass 0.46
Output type3-wire
Operating voltageUB10 ... 30 V
Switching frequencyf0 ... 700 Hz
HysteresisHtyp. 5%
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 3 V
Operating currentIL0 ... 100 mA
Off-state currentIr0 ... 0.1 mA typ. at 25 °C
No-load supply currentI0≤ 10 mA
Switching state indicatorLED, yellow
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 30 V DC
Output Switching Current: 100 mA
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typefixed cable with plug
Housing materialStainless steel 1.4305 / AISI 303
Sensing facePC
Degree of protectionIP67
Connector
ThreadingM8 x 1
Tightening torque≤ 0.4 Nm
Number of pins3
Cable
Cable diameter2.6 mm ± 0.1 mm
Bending radius> 10 x cable diameter
MaterialPUR
Colorgrey
Number of cores3
Core cross section0.055 mm2
LengthL0.3 m
Mass12 g
Dimensions
Length22 mm
Diameter3 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.