Select Your Country

Go to global website

SBL-8-H-900-IR-SL-V-Z-4568 Diffuse Mode Sensor (BGS)

Diffuse mode sensor with background suppression (BGS)

Key Benefits at a Glance

  • Background suppression sensor for roller conveyors
  • For installation between the rollers on a roller conveyor
  • Very small black-white difference
  • Adjustable detection range
  • Can be connected in series
  • ON/Off delay adjustable
  • 3 in 1: Sensor, pneumatic valve and integrated control logic

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT

Technical data of SBL-8-H-900-IR-SL-V-Z-4568

Detection range40 ... 900 mm
Detection range min.40 ... 340 mm
Detection range max.40 ... 900 mm
Adjustment range340 ... 900 mm
Reference targetstandard white 200 mm x 200 mm
Light sourceIRED
Light typemodulated infrared light , 880 nm
Black-white difference (6 %/90 %)< 10 %
Diameter of the light spotapprox. 60 mm at detection range 900 mm
CascadabilityAt 20°C:
max. 38 sensors per line
Ambient light limitcontinuous light 30000 Lux , Fluorescent lamp 5000 Lux
MTTFd1100 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Function indicatorLED yellow: lights when object is detected
Control elementsSensing range adjuster
Control elementsAdjuster for switch-off delay and switch-on delay
Operating voltageUB24 V DC -5% / +10%
Ripplemax. 10 %
No-load supply currentI0max. 115 mA
Switching typelight-on
Signal output1 PNP, short-circuit protected, reverse polarity protected
Switching voltagemax. 30 V DC
Switching currentmax. 200 mA
Switching frequencyf100 Hz
Response time5 ms
On-delay0 ... 2000 ms
Off-delay0 ... 2000 ms
Pneumatic output3/2 way valve
Type of valvecurrentless closed
Operating pressure0 ... 7 bar (0 ... 101.5 psi)
Mediumair
Product standardEN 60947-5-2
Standard conformity
Shock and impact resistanceIEC / EN 60068. half-sine, 40 g in each X, Y and Z directions
Vibration resistanceIEC / EN 60068-2-6. Sinus. 10 -1000 Hz, 10 g in each X, Y and Z directions
UL approvalcULus Listed, Class 2 Power Source, Type 1 enclosure
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-15 ... 50 °C (5 ... 122 °F)
Storage temperature-30 ... 60 °C (-22 ... 140 °F)
Degree of protectionIP65
Connection4-pin, M12 x 1 connector ; Connecting cable with Socket, straight M12 x 1 ; Length: 1200 mm
Material
Housingplastic
Optical faceplastic lens
Massapprox. 200 g
Dimensions
Height100 mm
Width18 mm
Depth46 mm