Select Your Country

Go to global website

VAZ-PK-FK-0,2M-V1-W Adapter Cable

Adapter cable G10 for module/hand-held programming device

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VAZ-PK-FK-0,2M-V1-W

Operating voltageUBmax. 250 V AC/DC
Operating currentIBmax. 4 A
Standard conformity
Degree of protectionEN 60529:2000
Ambient temperature-25 ... 85 °C (-13 ... 185 °F)
Core cross sectionCopper tin-plated, extra-fine wire, class 6 in accordance with DIN VDE 0295
cross-section 1.5 mm2
Degree of protectionIP20
ConnectionAS-Interface flat cable: cable piercing method
Connector: M12 x 1 (V1)
Cable
Coloryellow (similar to RAL 1012)
Mass38 g
Dimensions
Length200 mm