Select Your Country

Go to global website

WTS10-12/21/105 Diffuse Mode Sensor

Diffuse mode sensor

Key Benefits at a Glance

  • Specifically for quality checks on welding caps
  • Upper and lower welding caps checked simultaneously
  • High position and angle tolerance insensitivity of the welding cap
  • Stability alarm indication
  • Scratch resistant mineral glass lens

Show more

Product Compliance: Europe – CE
Product Compliance: EU - protection class II
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT
  • JA

Technical data of WTS10-12/21/105

Detection range2 ... 12 mm
Reference targetCopper welding-electrode Diameter: 16 mm , Front end: 6 mm
Light sourceLED
Light typemodulated visible red light , 640 nm
Ambient light limitcontinuous light 40000 Lux , Modulated light 5000 Lux
Tilting angle± 1.5 °
Position tolerance± 2 mm
Operation indicatorLED green: Power on
Function indicatorLED yellow: switching state
LED red: Stability alarm indicator
Teach-in indicatorLED, green/yellow flashing (approx. 4 Hz)
Teach Error:LED green/yellow non equiphase flashing; 8.0 Hz
Control elementsTeach-In key
Operating voltageUB10 ... 30 V DC
No-load supply currentI0≤ 70 mA
Switching typelight-on
Signal output2 switch outputs NPN, NO short-circuit protected reverse polarity protected
Switching currentmax. 100 mA
Switching frequencyf100 Hz
Response time5 ms
Product standardEN 60947-5-2
Standard conformity
Shock and impact resistanceIEC / EN 60068. half-sine, 50 g in each X, Y and Z directions
Vibration resistanceIEC / EN 60068-2-6. Sinus. 10 -150 Hz, 5 g in each X, Y and Z directions
Protection classII, rated voltage ≤ 250 V AC with pollution degree 1-2 according to IEC 60664-1
UL approvalcULus Listed
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature0 ... 50 °C (32 ... 122 °F)
The switching accuracy will remain, if the temperature after Teach-In does not varies more than ±7 °C
Storage temperature-20 ... 70 °C (-4 ... 158 °F)
Degree of protectionIP67
Connection5-pin, M12 x 1 connector
Material
HousingPC + ABS
Optical faceScratch resistant mineral glass lens
Mass80 g
Dimensions
Height90 mm
Width50 mm
Length20 mm