Select Your Country

Go to global website

V3S-WM-MQ Cable Plug

Cable plug, field-attachable, M8 angled, A-coded 3-pin, for cable diameter 4 - 5 mm, insulation displacement connection

Key Benefits at a Glance

  • Insulation displacement connection
  • Metal locking
  • Knurled nut suitable for tool assembly
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V3S-WM-MQ

Connector 1
Connectionplug
Construction typeM8
Styleangled
Lockingscrew connection
Number of pins3
CodingA-coded
Operating voltageUBmax. 48 V AC / 60 V DC
Operating currentIBmax. 3 A (2 A at 0.14 mm2)
Volume resistance< 5 mΩ
Insulation resistancemin. 100 MΩ
Degree of protectionEN 60529
Plug connectionconnector M8 x 1 : IEC 61076-2-104
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Pollution degree3
Degree of protectionIP67
ConnectionInsulation displacement connection for 0.25 ... 0.5 mm2 / AWG 24 ... AWG 20
Cable
Sheath diameter4 ... 5 mm
CoresCross-section: 0.14 ... 0.34 mm2
Mass12.8 g
Plug connector
Screw connectionZinc diecast, nickel-plated
BodyPA, black
SealNBR
Contact surfaceAu
FlammabilityV-2