Select Your Country

Go to global website

OFR-7610-45700/25 Optical Reflective Film

Reflective tape

Key Benefits at a Glance

  • Excellent optical performance data
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OFR-7610-45700/25

Construction typeroll
Ambient temperature15 ... 65 °C (59 ... 149 °F)
MaterialType 7610
Dimensions45700 mm x 25 mm
Height45700 mm
Width25 mm
Mountingself-adhesive