Select Your Country
UC4000-30GM-IUEP-IO-V15 Ultrasonic Sensor
Single head system
Key Benefits at a Glance
- IO-Link interface for service and process data
- Programmable via DTM with PACTWARE
- Switch output and analog output
- Selectable sound lobe width
- Synchronization options
- Temperature compensation
Show more












Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
- ZH
Technical data of UC4000-30GM-IUEP-IO-V15
| Sensing range | 200 ... 4000 mm | |
| Adjustment range | 240 ... 4000 mm | |
| Dead band | 0 ... 200 mm | |
| Standard target plate | 100 mm x 100 mm | |
| Transducer frequency | approx. 85 kHz | |
| Response delay | minimum : 115 ms factory setting: 225 ms |
| Non-volatile memory | EEPROM | |
| Write cycles | 100000 |
| LED green | solid: Power on flashing: Standby mode or IO link communication | |
| LED yellow 1 | solid: Object in evaluation range flashing: Learning function, object detected | |
| LED yellow 2 | solid: Object in evaluation range flashing: Learning function, object detected | |
| LED red | solid red: Error red, flashing: program function, object not detected |
| Operating voltage | UB | 10 ... 30 V DC , ripple 10 %SS 15 ... 30 V voltage output |
| No-load supply current | I0 | ≤ 60 mA |
| Power consumption | P0 | ≤ 1 W |
| Time delay before availability | tv | ≤ 150 ms |
| Interface type | IO-Link | |
| Protocol | IO-Link V1.0 | |
| Transfer rate | Acyclical: typical 54 Bit/s | |
| Cycle time | min. 59.2 ms | |
| Mode | COM2 (38.4 kBit/s) | |
| Process data width | 16 bit | |
| SIO mode support | yes |
| Input/output type | 1 synchronization connection, bidirectional | |||||||||||||||||||
| ||||||||||||||||||||
| Synchronization frequency | ||||||||||||||||||||
| ||||||||||||||||||||
| Output type | 1 push-pull (4 in 1) output, short-circuit protected, reverse polarity protected Current output 4 mA ... 20 mA or voltage output 0 V ... 10 V configurable | |
| Rated operating current | Ie | 200 mA , short-circuit/overload protected |
| Voltage drop | Ud | ≤ 2.5 V |
| Resolution | current output: evaluation range [mm]/3200 but ≥ 0.35 mm voltage output: evaluation range [mm]/4000 but ≥ 0.35 mm | |
| Deviation of the characteristic curve | ≤ 0.2 % of full-scale value | |
| Repeat accuracy | ≤ 0.1 % of full-scale value | |
| Switching frequency | f | ≤ 2 Hz |
| Range hysteresis | H | 1 % of the adjusted operating range (default settings), programmable |
| Load impedance | current output: ≤ 300 Ohm voltage output: ≥ 1000 Ohm | |
| Temperature influence | ≤ 1.5 % from full-scale value (with temperature compensation) ≤ 0.2 %/K (without temperature compensation) |
| Standard conformity | |||||
| |||||
| UL approval | cULus Listed, Class 2 Power Source | |
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
| Connection type | Connector plug M12 x 1 , 5-pin | |||||||
| Degree of protection | IP67 | |||||||
| Material | ||||||||
| ||||||||
| Mass | 95 g | |||||||
| Dimensions | ||||||||
| ||||||||
| Output 1 | near switch point: 240 mm far switch point: 4000 mm Output mode: Window mode output behavior: NO contact | |
| Output 2 | near limit: 500 mm far limit: 2000 mm Output mode: rising ramp output behavior: Current output 4 mA ... 20 mA | |
| Beam width | wide |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.


