Select Your Country

Go to global website

UC2000-30GM-2EP-IO-V15 Ultrasonic Sensor

Single head system

Key Benefits at a Glance

  • IO-Link interface for service and process data
  • Programmable via DTM with PACTWARE
  • 2 programmable switch outputs
  • Selectable sound lobe width
  • Synchronization options
  • Temperature compensation

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
IO-Link interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • ZH

Technical data of UC2000-30GM-2EP-IO-V15

Sensing range90 ... 2000 mm
Adjustment range120 ... 2000 mm
Dead band0 ... 90 mm
Standard target plate100 mm x 100 mm
Transducer frequencyapprox. 200 kHz
Response delayminimum : 65 ms
factory setting: 125 ms
Non-volatile memoryEEPROM
Write cycles100000
LED greensolid: Power on
flashing: Standby mode or IO link communication
LED yellow 1solid: Object in evaluation range
flashing: Learning function, object detected
LED yellow 2solid: Object in evaluation range
flashing: Learning function, object detected
LED redsolid red: Error
red, flashing: program function, object not detected
Operating voltageUB10 ... 30 V DC , ripple 10 %SS
No-load supply currentI0≤ 60 mA
Power consumptionP0≤ 1 W
Time delay before availabilitytv≤ 120 ms
Interface typeIO-Link
ProtocolIO-Link V1.0
Transfer rateAcyclical: typical 95 Bit/s
Cycle timemin. 33.6 ms
ModeCOM2 (38.4 kBit/s)
Process data width16 bit
SIO mode supportyes
Input/output type1 synchronization connection, bidirectional
0 Level0 ... 1 V
1 Level4 V ... UB
Input impedance> 12 kΩ
Output current< 12 mA
Pulse length0.5 ... 300 ms (level 1)
Pulse interval≥ 33 ms (level 0)
Synchronization frequency
Common mode operation≤ 30 Hz
Multiplex operation≤ 33 Hz / n , n = number of sensors , n ≤ 10
(factory setting: n = 5 )
Output type2 push-pull (4 in 1) outputs, short-circuit protected, reverse polarity protected
Rated operating currentIe200 mA , short-circuit/overload protected
Voltage dropUd≤ 2.5 V
Repeat accuracy≤ 0.1 % of full-scale value
Switching frequencyf≤ 4 Hz
Range hysteresisH1 % of the adjusted operating range (default settings), programmable
Temperature influence≤ 1.5 % from full-scale value (with temperature compensation)
≤ 0.2 %/K (without temperature compensation)
Standard conformity
StandardsEN IEC 60947-5-2:2020
IEC 60947-5-2:2019
UL approvalcULus Listed, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typeConnector plug M12 x 1 , 5-pin
Degree of protectionIP67
Material
HousingStainless steel 1.4305 / AISI 303
TPU
Polyamides
Transducerepoxy resin/hollow glass sphere mixture; polyurethane foam
Mass72 g
Dimensions
Length93 mm
Diameter30 mm
Output 1near switch point: 120 mm
far switch point: 2000 mm
output function: Window mode
output behavior: NO contact
Output 2near switch point: 120 mm
far switch point: 1000 mm
output function: Window mode
output behavior: NO contact
Beam widthwide