Select Your Country

Go to global website

V1S-G-2M-PUR-SUBD9 Connecting Cable

Connecting cable, M12, 4-pin, PUR cable on Sub-D female connector, 9-pin

Key Benefits at a Glance

  • Knurled nut suitable for tool assembly
  • Immunity to vibration, with mechanical latching
  • Gold-plated and machined contacts
  • Halogen-free
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V1S-G-2M-PUR-SUBD9

Number of pins3
Construction typeM12 connector, straight
9-pin Sub-D socket
Operating voltageUBmax. 60 V DC
Operating currentIBmax. 4 A
Ambient temperature-40 ... 90 °C (-40 ... 194 °F)
cable, fixed installation: -40 ... 80 °C (-40 ... 176 °F)
cable, movable installation: -20 ... 80 °C (-4 ... 176 °F)
Pollution degree3
Connection1 x M12 connector, straight
1 x SUB-D socket
Material
ContactsCuSn / Au
Contact surfaceAu
BodyTPU, green
CablePUR
Sleeve connectorDiecast zinc
Core insulationPP
Cablefine-strand, flexible
Sheath diameter∅ 4.8 mm
Bending radius> 10 x cable diameter, movable installation
Colorgrey
Cores4 x 0.34 mm2
Conductor construction19 x 0.15 mm ∅
LengthL2 m
Mass89 g
Flammability
Contact carrier94 HB
Housing94 V-2