Select Your Country

Go to global website

NO LONGER FOR SALE

UC2000-30GM-E6R2-V15-Y234256 Ultrasonic Sensor

Single head system

Key Benefits at a Glance

  • Synchronization options
  • Temperature compensation
  • Customer-specific configuration
  • Programming plug permanently bonded and not removable
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of UC2000-30GM-E6R2-V15-Y234256

Sensing range80 ... 2000 mm
Adjustment range120 ... 2000 mm
Dead band0 ... 80 mm
Standard target plate100 mm x 100 mm
Transducer frequencyapprox. 180 kHz
Response delay195 ms
LED greensolid: Power-on
LED yellow 1solid Switching state switch output 1
LED yellow 2solid: Switching state switch output 2
LED redflashing: error
Temperature/teach-in connectorTemperature compensation
Operating voltageUB10 ... 30 V DC , ripple 10 %SS
No-load supply currentI0≤ 50 mA
Time delay before availabilitytv≤ 600 ms
Interface typeRS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit
Synchronizationbi-directional
0 level -UB...+1 V
1 level: +4 V...+UB
input impedance: > 12 KOhm
synchronization pulse: ≥ 100 µs, synchronization interpulse period: ≥ 2 ms
Synchronization frequency
Common mode operationmax. 30 Hz
Multiplex operation≤ 30 Hz / n , n = number of sensors , n ≤ 5
Output type2 switch outputs PNP, NO
Rated operating currentIe200 mA , short-circuit/overload protected
Voltage dropUd≤ 2.5 V
Repeat accuracy≤ 0.1 % of full-scale value
Switching frequencyf≤ 2.5 Hz
Range hysteresisH1 % of the set operating distance
Temperature influence≤ 2 % from full-scale value (with temperature compensation)
Standard conformity
StandardsEN IEC 60947-5-2:2020
IEC 60947-5-2:2019
UL approvalcULus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typeConnector plug M12 x 1 , 5-pin
Degree of protectionIP65
Material
Housingstainless steel (1.4305 / AISI 303)
PBT plastic parts
Transducerepoxy resin/hollow glass sphere mixture; polyurethane foam
Mass140 g
Dimensions
Length94 mm
Diameter30 mm
Output 1A1: 200 mm , NO contact
Output 2A2 : 1350 mm , NO contact