Select Your Country

Go to global website

RLK29-55-5060 Retroreflective Sensor

Robust, compact, long range photoelectric sensors for detecting people, objects and vehicles

Key Benefits at a Glance

  • Robust, compact photoelectric sensor for single-beam gate protection
  • High detection ranges achievable
  • 2500 V Proof voltage between the relay connection terminals and the device electronics
  • Not sensitive to ambient light, even with energy saving lamps
  • Version with accessories in scope of delivery

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: China – CCC
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT

Technical data of RLK29-55-5060

Effective detection range0 ... 12 m
Reflector distance0.04 ... 12 m
Threshold detection range14 m
Reference targetreflector C110-2 Diameter: 84 mm , included with delivery
Light sourceLED
Light typemodulated visible red light , 640 nm
Diameter of the light spotapprox. 35 mm at a distance of 12 m
Opening angle± 1 °
Ambient light limit90000 Lux
MTTFd1460 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Function indicatorLED red
illuminates: when beam is free
flashes: when level falls below operating reserve
off: when beam is interrupted
Operating voltageUB24 ... 230 V AC/DC
Ripple10 %
No-load supply currentI0≤ 8.5 mA
Power consumptionP00.2 W at 24 V DC , 1.8 W at 230 V AC 3 VA
Switching typelight-on
Signal outputRelay, 1 alternator
Switching voltage230 V AC
Switching currentmax. 2 A
Switching frequencyf7 Hz
Response time50 ms
Product standardEN 60947-5-2
CE conformityyes
UL approvalcULus Listed
Caution: This equipment is considered as open-type equipment. It must be mounted within an enclosure, that is suitably designed for protection against internal fire and personal injury resulting from accessibility to live parts according UL 508.
CCC approvalCertified by China Compulsory Certification (CCC)
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Degree of protectionIP64
Connectionterminal compartment
Material
HousingPlastic ABS, flame resistant
Optical faceplastic
Massapprox. 200 g
Dimensions
Height88 mm
Width25.8 mm
Depth65.5 mm
NoteSafety fuse ≤ 2 A (slow-blow) according to IEC 60127-2 Sheet 1
Recommendation: after a short circuit, check that the device is functioning correctly.