Select Your Country

Go to global website

ML300-8-H-200-RT/25/98/103 Diffuse Mode Sensor (BGS)

Diffuse mode sensor with background suppression (BGS)

Key Benefits at a Glance

  • Miniature design
  • Easy to use
  • Visible red light
  • 45° connector
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT
  • ZH

Technical data of ML300-8-H-200-RT/25/98/103

Detection range0 ... 200 mm , adjustable
Detection range min.5 ... 25 mm
Detection range max.0 ... 200 mm
Adjustment range25 ... 200 mm
Reference targetstandard white, 100 mm x 100 mm
Light sourceLED
Light typemodulated visible red light , 660 nm
Black-white difference (6 %/90 %)15 % at 200 mm
Diameter of the light spotapprox. 12 mm at a distance of 200 mm
Opening angleapprox. 3.5 °
Ambient light limit
Continuous light10000 Lux
Modulated light5000 Lux
Accessories providedMounting bracket OMH-ML300-01
Function indicatorLED yellow: lights up when output is active
LED green: lights up with a stable object recognition
Control elementsSensing range adjuster
Operating voltageUB10 ... 30 V DC
Ripplemax. 20 %
No-load supply currentI0max. 25 mA
Switching typelight-on
Signal output1 PNP output, short-circuit protected, reverse polarity protected, open collector
Switching voltagemax. 30 V DC
Switching currentmax. 0.1 A
Voltage dropUd≤ 2 V DC
Switching frequencyf1000 Hz
Response time0.5 ms
Directive conformity
EMC Directive 2004/108/ECEN 60947-5-2:2007
Standard conformity
Product standardEN 60947-5-2:2007
IEC 60947-5-2:2007
Shock and impact resistanceEN 60947-5-7 30 g, 11 ms, all axes
Vibration resistanceEN 60947-5-7, 10-55 Hz/1.5 mm amplitude, all axes
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 55 °C (-13 ... 131 °F)
Degree of protectionIP67
ConnectionM8 x 1 connector, 3-pin
Material
HousingPBT
Optical faceglass pane
Connectormetal
Mass18 g
Dimensions
Height30 mm
Width30 mm
Depth15 mm