Select Your Country

Go to global website

ML300-8-600-RT/59/103/115 Diffuse Mode Sensor

Diffuse mode sensor, miniature design, 600 mm adjustable detection range, red light, dark on, PNP output, fixed cable

Key Benefits at a Glance

  • Miniature design
  • Easy to use
  • Visible red light
  • 45° cable connector
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT

Technical data of ML300-8-600-RT/59/103/115

Detection range0 ... 600 mm , adjustable
Adjustment range150 ... 600 mm
Reference targetstandard white 200 mm x 200 mm
Light sourceLED
Light typemodulated visible red light , 660 nm
Diameter of the light spotapprox. 130 mm at a distance of 600 mm
Opening angleapprox. 13 °
Ambient light limit
Continuous light10000 Lux
Modulated light5000 Lux
Function indicatorLED yellow: lights up when output is active
LED green: Sufficient operating reserve
Control elementsSensing range adjuster
Operating voltageUB10 ... 30 V DC
Ripplemax. 10 %
No-load supply currentI0max. 30 mA
Switching typedark-on
Signal output1 PNP output, short-circuit protected, reverse polarity protected, open collector
Switching voltagemax. 30 V DC
Switching currentmax. 0.1 A
Voltage dropUd≤ 2 V DC
Switching frequencyf1000 Hz
Response time0.5 ms
Product standardEN 60947-5-2
Standard conformity
Shock and impact resistanceEN 60947-5-7 30 g, 11 ms, all axes
Vibration resistanceEN 60947-5-7, 10-55 Hz/1.5 mm amplitude, all axes
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 55 °C (-13 ... 131 °F)
Degree of protectionIP65
Connection2 m fixed cable
Material
HousingABS
Optical faceplastic
CablePVC
Mass75 g
Dimensions
Height30 mm
Width30 mm
Depth15 mm