Select Your Country

Go to global website

LME 00-1,0-1,0-K151 Glass Fiber Optic

Glass fiber optic - thru-beam

Key Benefits at a Glance

  • Thread M4 / M2.6
  • High-temperature applications
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of LME 00-1,0-1,0-K151

Detection rangeSU18: 144 mm
SU18/35: 892 mm
SU19: 144 mm
Fiber optic lengthl1016 mm
Fiber optic diameterd1 mm
Adapter form00
End piecethread
Bending radiusmin. 30 mm
Opening angleapprox. 68 °
Ambient temperature-55 ... 200 °C (-67 ... 392 °F) [Covering]
-55 ... 250 °C (-67 ... 482 °F) [End head]
Material
Optical faceglass
Sheathingstainless steel 1.4301 / AISI 304
Coreglass
End piecestainless steel 1.4301 / AISI 304
Adapterplastic
Scope of deliveryFiber optic cables packaged individually
Device seriesSU18 ; SU18/35 ; SU19