Select Your Country

Go to global website

AS 08/40 Stop Screw

Stop screw for series F2 sensors

Key Benefits at a Glance

  • Safely sets the mechanical end stop position
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of AS 08/40

Operating forcemin. 1.5 N
max. 2000 N
MaterialSteel 1.1191 / AISI 1045 (C45)
Dimensions
AM8 x 1
B2.2 mm
C5.8 mm
L40 mm
L156.9 mm
L255 mm
L352.5 mm
Tightening torque≤ 8 Nm
NoteIf necessary, properly secure the lock nut
Scope of deliveryStop screw
Counter nut