Select Your Country

Go to global website

AS 12/60 Stop Screw

Stop screw for series F2 sensors

Key Benefits at a Glance

  • Safely sets the mechanical end stop position
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of AS 12/60

Operating forcemin. 3 N
max. 20500 N
MaterialSteel 1.1191 / AISI 1045 (C45)
Dimensions
AM12 x 1
B3 mm
C8.8 mm
L56 mm
L173.7 mm
L271.8 mm
L369.5 mm
Tightening torque≤ 26 Nm
NoteIf necessary, properly secure the lock nut
Scope of deliveryStop screw
Counter nut