Select Your Country

Go to global website

V1S-W-SC Cable Plug

Cable plug, field-attachable, M12 angled, A-coded 4-pin, for cable diameter 4 - 8 mm, cage spring connection

Key Benefits at a Glance

  • Field-attachable
  • Cage spring connection
  • Metal locking
  • Knurled nut suitable for tool assembly
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V1S-W-SC

Connector 1
Connectionplug
Construction typeM12
Styleangled
Lockingscrew connection
Number of pins4
CodingA-coded
CustomizationCoding rotateable in steps of 45°
Operating voltageUBmax. 250 V AC/DC
Operating currentIBmax. 4 A
Volume resistance< 5 mΩ
Insulation resistancemin. 100 MΩ
Degree of protectionEN 60529
Plug connectionconnector M12 x 1 : IEC 61076-2-101
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Pollution degree3
Plug connector
Tightening torque0.4 Nm
Tool installationstraight knurling
Mating cyclesmin. 100
Degree of protectionIP67
ConnectionCage spring connection for 0.14 ... 0.75 mm2 / 26 ... 18 AWG
Cable
Sheath diameter4 ... 8 mm
Core cross section0.75 mm2 / 18 AWG max.
Mass22.6 g
Plug connector
Screw connectionCuZn, nickel-plated
BodyPA, black
SealNBR
Contact surfaceNi/Au