Select Your Country
UC500-30GM70S-2E2R2-V15 Ultrasonic Sensor
Ultrasonic diffuse mode sensor with pivoting transducer
Key Benefits at a Glance
- 2 switch outputs
- Synchronization options
- Temperature compensation
- Can be parameterized via the ULTRA-PROG-IR software and interface (accessories)












Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
Technical data of UC500-30GM70S-2E2R2-V15
| Sensing range | 45 ... 500 mm | |
| Adjustment range | 50 ... 500 mm | |
| Dead band | 0 ... 45 mm | |
| Standard target plate | 100 mm x 100 mm | |
| Transducer frequency | approx. 300 kHz | |
| Response delay | ≤ 60 ms |
| Temperature drift | ≤ ± 1.5 % of full-scale value | |
| Time delay before availability | tv | ≤ 85 ms |
| Permissible cable length | max. 300 m |
| LED yellow | solid Switching state switch output 1 | |
| LED green/yellow | yellow: switching state switch output 2 green: Teach-In | |
| Potentiometer | Switching output 1 and Switching output 2 adjustable |
| Rated operating voltage | Ue | 24 V DC |
| Operating voltage | UB | 12 ... 30 V DC (including ripple) |
| Ripple | ≤ 10 % | |
| No-load supply current | I0 | ≤ 50 mA |
| Interface type | Infrared | |
| Mode | point-to-point connection |
| Input/output type | 1 synchronization connection, bidirectional ( Factory setting: synchronized mode ) / Teach-In input | |||||||||||||
| ||||||||||||||
| Output type | 2 switch outputs PNP, NO ( NC contact programmable ) | |
| Default setting | 50 ... 500 mm ( adjustable via potentiometer ) | |
| Repeat accuracy | R | ± 0.5 mm |
| Operating current | IL | per 150 mA , short-circuit/overload protected |
| Switching frequency | ≤ 5 Hz | |
| Switching hysteresis | 5 mm ( programmable ) | |
| Voltage drop | ≤ 3 V | |
| Off-state current | ≤ 10 µA |
| Standard conformity | |||||
| |||||
| UL approval | cULus Listed, Class 2 Power Source | |
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
| Shock resistance | 30 g , 11 ms period | |
| Vibration resistance | 10 ... 55 Hz , Amplitude ± 1 mm |
| Connection type | Connector plug M12 x 1 , 5-pin | |||||||
| Degree of protection | IP65 | |||||||
| Material | ||||||||
| ||||||||
| Installation position | any position | |||||||
| Mass | 170 g | |||||||
| Dimensions | ||||||||
| ||||||||
| Construction type | Cylindrical | |||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.


