Select Your Country

Go to global website

LA29/LK29-Z-F2/31/116-SET Thru-Beam Sensor

Thru-beam sensor

Key Benefits at a Glance

  • Robust, compact photoelectric sensor for single-beam gate protection
  • Very high detection range
  • No measurable emitted interference on all frequencies
  • Not sensitive to ambient light, even with energy saving lamps
  • Adjustable timer functions
  • Version with accessories in scope of delivery

Show more

Product Compliance: Europe – CE
Product Compliance: EU - protection class II
Approval symbol
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT

Technical data of LA29/LK29-Z-F2/31/116-SET

EmitterLA29-F2/116
ReceiverLK29-Z-F2/31/116
Effective detection range0 ... 65 m
Threshold detection range90 m
Light sourceLED
Light typemodulated visible red light , 660 nm
Alignment aidLED red (in receiver lens)
illuminated constantly: beam is interrupted,
flashes: reaching switching point,
off: sufficient operating reserve
Transmitter frequencyF2 = 30 kHz
Diameter of the light spotapprox. 1.3 m at 65 m
Opening angleEmitter 1.2°,
Receiver 5°
Ambient light limit50000 Lux
MTTFd490 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green
Function indicatorLED yellow:
1. LED lit constantly: signal > 2 x switching point (operating reserve)
2. LED flashes: signal between 1 x switching point and 2 x switching point
3. LED off: signal < switching point
Control elementssensitivity adjustment (Adjustment to < 25% of the effective operating range) , Light-on/dark-on changeover switch
Operating voltageUB12 ... 240 V AC/DC
Power consumptionP0≤ 3.5 VA
Switching typelight/dark on, switchable . (selectable, light/dark switching is only activated if the receiver has 'dark on' selected.)
Signal outputRelay, 1 alternator
Switching voltagemax. 250 V AC/DC
Switching currentmax. 2 A
Switching powerDC: max. 50 W AC: max. 500 VA
Switching frequencyf25 Hz
Response time20 ms
Timer functionON delay (GAN), OFF delay (GAB), one shot (IAB), ON delay-OFF delay (GAN-GAB), programmable
adjustment range 0.1 ...10 s
Product standardEN 60947-5-2
Protection classII, rated voltage ≤ 250 V AC with pollution degree 1-2 according to IEC 60664-1 Output circuit basis insulation of input circuit according to EN 50178, rated insulation voltage 230 V AC Caution!
The protection class 2 is only valid when the terminal compartment is closed.
CCC approvalCertified by China Compulsory Certification (CCC)
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 75 °C (-40 ... 167 °F)
Degree of protectionIP64
Connectionterminal compartment with 8 spring-loaded terminals for wire cross section 0.5 ... 1.5 mm2 , Insulation stripping 7.5 ... 8.5 mm , M16 x 1.5 cable gland
Material
Housingplastic
Optical facePlastic pane
Mass200 g (emitter and receiver)
Dimensions
Height88 mm
Width25.8 mm
Depth65.5 mm
Scope of delivery2x OMH-RLK29-HW