Select Your Country

Go to global website

OMH-MLV41-RL10S Mounting Aid

MLV41 to RL10 adapter

Key Benefits at a Glance

  • The adapter is used for replacing the RL10S and LS5S sensor families with the successor, MLV41
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OMH-MLV41-RL10S

Accessories providedMounting accessories included
MaterialStainless steel X5 CrNi 18-10
Massapprox. 20 g
Dimensions
Height3 mm
Width30 mm
Length56 mm
MountingMounting accessories included
SeriesMLV41