Select Your Country

Go to global website

LB9107P Terminal Block

Key Benefits at a Glance

  • Spring terminal
  • For LB and FB modules
  • 6-pole
  • Labeled 1 ... 6
  • Color blue
  • For Ex ia or Ex ib applications

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of LB9107P

Number of pins6
Labeling1 ... 6
Rated voltageUr160 V
Rated currentIr8 A
Core cross section0.14 ... 1.5 mm2
Housingblue
Massapprox. 5 g
Dimensions
H12.4 mm
W20.8 mm
L33.3 mm
Height12.4 mm
Width20.8 mm
Length33.3 mm
Construction typespring terminal