Select Your Country

Go to global website

LB9116A Terminal Block

Key Benefits at a Glance

  • Spring terminal
  • For LB and FB modules
  • 2 x 8-pole
  • Labeled 1 ... 8 and 9 ... 16
  • Color blue
  • For Ex ia or Ex ib applications

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of LB9116A

Number of pins2 x 8
Labeling1 ... 8 & 9 ... 16
Rated voltageUr160 V
Rated currentIr8 A
Core cross section0.14 ... 1.5 mm2
Housingblue
Massapprox. 5 g
Dimensions
H12.4 mm
W20.8 mm
L40.9 mm
Height12.4 mm
Width20.8 mm
Length40.9 mm
Construction typespring terminal