Select Your Country

Go to global website

NO LONGER FOR SALE

VisuNet Edge RM8722 Remote Monitor Workstation

Key Benefits at a Glance

  • Dedicated thin client for virtualization strategies using RDP 8.0, VNC, and other remote protocols
  • Extended temperature range for indoor/outdoor use
  • Modular design for field maintainability
  • Solution for General Purpose and Div. 2
  • Variety of keyboard and mounting options
  • Watershed housing allows for proper drainage
  • Widescreen 16:10 aspect ratio
  • VisuNet RM Shell 4.0 for secure and reliable connectivity

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of VisuNet Edge RM8722

ProcessorIntel® Atom™ E3826 1.46 GHz
RAM4 GB
Mass storagecompact flash: 32 GB CFAST
ConnectionTerminals
Power consumptionmax 70 W , 100 ... 240 VAC, 50 ... 60 Hz, or 20 ... 30 VDC
Display
Screen size22 inch (559 mm)
Response time4 ms
Resolution1680 x 1050
Color depth24 bit (16.7 M) color
Contrast ratio1000:1
Brightness250 cd/m2 (nit)
Viewing angle160° in all directions
Life spanback lamp life: 50,000 hrs typical half life
Input devices
Touch screen5-wire resistive
Interface type1 x RJ-45 (GB ethernet) , 1 x USB 2.0 , 1 x power
Electromagnetic compatibility
Directive 89/336/EECEN55022A, EN61000-6-2, EN61000-3-2, EN61000-3-3
Operating systemVisuNet RM Shell 4.x (based on Microsoft Windows Embedded Standard 7)
Operating temperature-20 ... 50 °C (-4 ... 122 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Relative humidity0 ... 90% (non-condensing)
Degree of protectionNEMA Type 4X
Material304 (UNS S30400) stainless steel
Housing304 (UNS S30400) stainless steel
Surface#4, 180 grit
Massapprox. 52.16 kg (115 lbs) Empty housing ; Varies with configuration
Dimensions813 x 724 x 381 mm (32.0 x 28.5 x 15.0 inch) (sloping top)
Volume: approx. 3.2 cu ft
MountingWall or pedestal mount
UL approvalcULus
Approved forGeneral purpose
Class I, Division 2, Groups A, B, C, and D